IESNA:LM-63-2002
[TEST]P941019
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-835-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20689
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2756.9 2542.2 2346.5 2164.2 2015.4 1951.7 1948.3 1981.9 2071.3 2261.5
2557.9 2904.6 3296 3725.5 4085.7 4411.1 4713.1 5047.5 5320.4 5613.4
5974.7 6212.9 6388.5 6614.4 6938.8 7596.4 8579.5 9817.6 10838.8 10703.4
8780.9 4708.6 1535.6 652 255 83.9 0
2756.9 2557.9 2363.3 2178.7 2030 1956.1 1957.3 1988.6 2076.9 2264.8
2555.6 2887.8 3280.4 3715.5 4076.7 4406.6 4701.9 5018.4 5303.6 5597.8
5952.3 6226.3 6415.4 6576.4 6911.9 7529.3 8464.3 9703.6 10796.3 10677.7
8947.5 4972.6 1766 678.9 285.2 101.8 0
2756.9 2564.6 2377.8 2201.1 2053.5 1969.6 1958.4 1978.5 2046.7 2191
2438.2 2770.4 3154 3564.5 3951.4 4299.3 4590.1 4856.3 5137 5456.9
5812.5 6196.1 6509.3 6752 7048.4 7550.6 8357 9571.6 10954 11508.7
10234.8 6644.6 2648.5 1183.3 522.3 186.8 0
2756.9 2561.2 2391.2 2225.7 2081.4 1997.5 1972.9 1987.5 2034.4 2140.7
2340.9 2625 2963.9 3334.1 3714.3 4112.5 4491.6 4810.4 5110.1 5437.8
5836 6234.2 6596.5 6922 7300 7773.1 8511.3 9717 11552.3 13358.6
13326.2 9838.9 5009.5 2365.5 1093.8 374.7 0
2756.9 2578 2423.7 2280.5 2149.6 2056.8 2022.1 2028.8 2064.6 2142.9
2285 2503.1 2795 3108.1 3438.1 3827.3 4280.3 4753.4 5171.7 5604.5
6022.8 6489.2 6981.3 7448.8 7972.2 8632.1 9561.5 10930.5 13117 15872.9
16862.7 13164 8553.8 4389.9 1901.3 591.7 0
2756.9 2575.8 2433.7 2290.6 2161.9 2064.6 2025.5 2034.4 2069.1 2145.2
2272.7 2485.2 2765.9 3074.6 3396.7 3777 4234.4 4715.3 5156 5609
6039.6 6504.8 6996.9 7490.2 8038.2 8719.3 9647.6 10998.7 13119.3 15813.6
16854.9 13362 8516.9 4321.6 1860 570.4 0
2756.9 2599.2 2470.6 2352.1 2240.2 2150.8 2104.9 2097.1 2130.6 2198.8
2308.5 2477.3 2692.1 2950.4 3270.3 3634.9 4109.1 4640.4 5220.9 5838.2
6459 7069.6 7645.6 8206 8798.8 9467.6 10222.5 11154.2 12348.7 13479.4
12787.1 8990 3853 1226.9 442.9 108.5 0
2756.9 2628.3 2526.6 2439.3 2356.5 2283.9 2236.9 2214.5 2229 2288.3
2384.5 2509.8 2675.3 2905.7 3220 3618.1 4094.6 4642.6 5237.6 5843.8
6421 6972.3 7496.9 8002.4 8457.6 8854.7 9166.7 9342.3 9196.9 8096.4
5147.1 1800.7 706.9 406 201.3 69.3 0
2756.9 2668.6 2600.4 2542.2 2490.8 2440.4 2409.1 2399 2409.1 2448.3
2514.2 2608.2 2748 2962.7 3249.1 3612.6 4052.1 4548.7 5055.3 5549.7
6004.9 6455.6 6829.2 7160.2 7402.9 7523.7 7479 7126.7 6161.5 4150.5
1716.8 737.1 504.4 354.5 227 98.4 0
2756.9 2707.7 2675.3 2651.8 2629.4 2612.7 2609.3 2623.9 2654.1 2708.9
2781.6 2877.7 3008.6 3206.6 3460.4 3794.9 4206.4 4670.6 5157.1 5662.7
6176 6682.7 7152.4 7557.3 7878.3 8003.5 7760.8 6825.8 4839.5 2183.2
904.8 579.4 410.5 280.7 183.4 83.9 0
2756.9 2764.8 2769.3 2781.6 2795 2815.1 2845.3 2896.8 2967.2 3056.7
3171.9 3312.8 3508.5 3781.4 4138.2 4571.1 5060.9 5579.9 6119 6659.2
7194.9 7720.6 8214.9 8553.8 8619.8 8266.4 7328 5669.4 3280.4 1229.2
635.3 439.5 304.2 187.9 111.8 40.3 0
2756.9 2780.4 2800.6 2834.1 2863.2 2897.9 2944.8 3001.9 3081.3 3177.5
3292.7 3442.6 3640.5 3901.1 4216.5 4584.5 4988.2 5411 5849.4 6278.9
6689.4 7096.5 7442.1 7638.9 7553.9 7085.3 6141.3 4684 2669.7 1012.2
540.2 368 255 153.2 83.9 23.5 0
2756.9 2798.3 2839.7 2884.5 2933.7 2976.2 3034.3 3100.3 3169.7 3262.5
3365.4 3481.7 3632.7 3821.7 4042 4289.2 4558.8 4836.1 5120.2 5388.6
5640.3 5843.8 5949 5864 5519.5 4863 3955.9 2865.4 1627.3 747.1
455.2 322.1 228.2 148.8 88.4 30.2 0
2756.9 2819.6 2892.3 2967.2 3032.1 3082.4 3137.2 3179.7 3212.2 3243.5
3265.8 3282.6 3298.3 3306.1 3293.8 3239 3138.3 3016.4 2896.8 2721.2
2433.7 2065.8 1711.2 1415.9 1174.4 983.1 834.4 718 619.6 535.7
450.7 376.9 306.5 229.3 146.5 53.7 0
2756.9 2850.9 2943.7 3034.3 3095.8 3136.1 3157.3 3165.2 3148.4 3119.3
3076.8 3014.2 2912.4 2780.4 2614.9 2431.5 2252.5 2081.4 1912.5 1742.5
1570.3 1413.7 1279.5 1147.5 1032.3 931.7 847.8 775.1 704.6 634.2
551.4 472 380.3 284.1 166.6 66 0
2756.9 2877.7 2994.1 3076.8 3128.3 3145 3135 3117.1 3075.7 3016.4
2919.1 2767 2592.5 2425.9 2297.3 2191 2072.5 1936 1796.2 1665.4
1559.1 1502.1 1419.3 1305.2 1196.7 1098.3 998.8 901.5 815.3 732.6
637.5 533.5 412.7 291.9 170 81.6 0
2756.9 2900.1 3024.3 3101.4 3129.4 3120.4 3103.7 3065.6 2997.4 2891.2
2750.2 2600.4 2465 2346.5 2233.5 2122.8 2005.4 1881.2 1772.7 1691.1
1666.5 1659.8 1602.7 1508.8 1407 1303 1177.7 1054.7 940.6 844.4
750.5 646.5 543.6 419.4 293 152.1 0
2756.9 2923.6 3051.1 3119.3 3124.9 3101.4 3071.2 3013.1 2907.9 2779.3
2664.1 2569.1 2467.3 2348.7 2216.7 2087 1951.7 1824.2 1706.7 1639.6
1617.3 1588.2 1553.5 1494.2 1391.3 1288.4 1199 1116.2 1052.4 982
893.6 799.7 697.9 578.2 453 269.5 0
2756.9 2938.1 3064.5 3114.8 3109.3 3074.6 3027.6 2947.1 2827.4 2720
2645.1 2572.4 2481.8 2364.4 2221.2 2056.8 1894.6 1741.4 1607.2 1547.9
1485.3 1442.8 1392.5 1285.1 1178.8 1097.2 1029 979.8 940.6 879.1
818.7 727 624.1 523.4 404.9 240.5 0
2756.9 2943.7 3076.8 3119.3 3101.4 3064.5 3005.2 2901.2 2784.9 2698.8
2635 2569.1 2484.1 2375.6 2224.6 2038.9 1834.2 1650.8 1508.8 1438.3
1360 1289.6 1190 1071.5 980.9 911.5 856.7 810.9 761.7 704.6
662.1 573.8 467.5 382.5 294.1 147.6 0
2756.9 2960.5 3085.8 3121.6 3102.5 3060 2987.3 2882.2 2765.9 2685.4
2625 2552.3 2472.9 2356.5 2206.7 2022.1 1811.9 1605 1450.6 1346.6
1242.6 1166.5 1059.2 970.8 885.8 819.8 767.2 725.9 691.2 652
689 571.5 436.2 333.3 247.2 102.9 0
2756.9 2959.4 3088 3124.9 3104.8 3057.8 2992.9 2883.3 2763.7 2687.6
2625 2555.6 2478.5 2365.5 2219 2033.3 1821.9 1610.6 1446.1 1336.5
1232.5 1153.1 1048 957.4 872.4 805.3 752.7 712.4 682.2 643.1
711.3 526.8 417.2 335.5 249.4 102.9 0
